text.skipToContent text.skipToNavigation

Under-Carpet Poke-Thru Entrance Fitting for Powertracs

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This entrance fitting is designed to be utilized alongside the 4" Poke-Thru Transition for Connectrac Flex Raceway in an under-carpet installation. The kit comes with the Flex entrance fitting, under-carpet transition ramps and a raceway top cover.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Data Capacity: Entrance Fitting for Flex under-carpet powertracs supports up to 4 CAT-6 cable pass-throughs
  • ADA Compliant: Low-profile under-carpet transition ramps allows system to be ADA compliant
  • Compatibility: Designed to be utilized with the Connectrac Flex Raceway system. Requires separate 4" Poke-Thru Transition (CTPT4)

Specifications

General Info
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year
UPC Number 786564109273
Dimensions
Product Height US 0.688 in
Product Length US 35.0 in
Product Width US 34.0 in
Product Weight US 0.05 lb
Core Hole Size 4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E514566
cULus Listed  Yes
Technical Information
Fire Rating 2 hr
Floor Type Concrete
Number of Circuits 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;