
30TP-412V3S2 - 30TP Series Steel Tele-Power Pole
30TP-412V3S2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two-compartment pole (one power, one communication with cross over below power devices). Nominal material thickness .040'' (1.0mm). Length 12'5'' (3.8m). Two 20A 125V duplex receptacles. One Ortronics Series II adapter. One Ortronics Series II dual Cat 5e insert, two blank inserts and labeling supplies. Maximum ceiling height 10'5'' (3.2m).
Length
12.0 ft
- 10.0 ft
- 12.0 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC | ||
UPC Number | 786776058833 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1