


30TP Series Steel Tele-Power Pole (White)
30TP-4WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power® Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
Length
10.0 ft
- 10.0 ft
- 12.0 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776196238 |
Dimensions
Product Height US | 125.98 in | ||
Product Width US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Brochure
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
WHAT ARE THE PART NUMBERS NEEDED FOR BASE BOX AND TOP BOX FOR A 30TP4W
Hello,
Both junction box for the top and bottom base are included with the pole. If this is for an existing pole, V3010C is the junction box and E30-212 is the base for the bottom.
Date published: 2024-12-31
Does Legrand make a power pole with a 220V outlet?
Hi,
We would not offer that as a standard part. If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support.
Thanks,
Date published: 2024-09-30
Will a Panduit CFFPL4 furniture bezel fit the rectangular Knock out?
Hello,
The Panduit furniture bezel appears to not be compatible with the knockout on our plate.
Two 30TC-CVR communication plates are installed on each pole. The rectangular knockout on each cover accepts modular furniture bezels. The rectangular knockout size measures 2.70" x 1.38".
Please check with Panduit to get the appropriate furniture bezel size that'll fit the knockout size on our plate.
Thank you
Date published: 2024-03-12
I have a 30TP-4V power pole and I am missing the bottom plate and bracket to tie the pole to the ceiling grid. Can I buy these pieces?
Hi,
30TP-AP would contain the ceiling hardware. If you are also looking for the bottom "boot" for the base of the pole that is part number E30-212.
Thanks,
Date published: 2024-03-28
What RJ45 jacks fit into the knockouts that exist in the 30TP-4wh?
Hello Bruce,
Standard keystone style jacks from most manufacturers fit the smaller knockouts on the communication plate. The rectangular knockout on the same plate fits a modular furniture bezel. Knockout size for the modular furniture bezel measures 2.70" x 1.38".
Thank you
Date published: 2023-05-25
Is there a fitting or specific pole to use for furniture feed applications?
Hi Jim,
You can use a blank pole and field punch KO's for a furniture feed.
Thanks,
Date published: 2023-05-08
I want to use the power pole between two tables. Is the height of the receptacles adjustable and can they be installed on both sides of the power pole?
Hello,
The 30TC-4 blank pole can be used to place receptacles at the needed height, and both sides can be used for power as long as there is no data/communication in the pole.
You will also need 30TP-B add on plates and an additional V3010C entrance fitting.
Here is a link to the cutsheet:
https://legrand.webdamdb.com/directdownload.php?ti=55656446&tok=UQ8TPT/C1a/k33I8z5T7gQRR
Thank you,
Date published: 2023-04-14
Does the Service pole need to install to floor and decking above or just to the ceiling tile? Does it come with the ceiling trim?
Hello,
The power poles are mounted floor to ceiling, they attach to the ceiling grid, they do not need to go all the way up to the slab above the grid ceiling. All power poles include ceiling trim plates within their accessory packs.
Date published: 2022-09-20
Bazaarvoice SAP Hybris Integration Version 2.8.1