text.skipToContent text.skipToNavigation

AL3300 External Elbow Fitting

AL3318 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 192ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For making 90 degree external corners. Four AL33001 Couplings included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For making 90 degree external corners. Four AL33001 Couplings included.

Specifications

General Info
Color Silver
Product Series AL3300 Series
Type Fitting
Material Aluminum
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC.
UPC Number 786776105131
Dimensions
Product Height US 4.875 in
Product Length US 4.875 in
Product Width US 3.0 in
Product Weight US 0.9 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;