AL5200 Large Multi-Channel Raceway Device Cover Plate With 6A Mini Adapter
AL5256-ACTMAB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Accepts three (3) Wiremold CM@ Series communication connectivity devices. Includes cover and two low profile adapter (6A-openings).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Series | AL5200 Series | ||
| Type | Cover Plate | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. | ||
| UPC Number | 786776524055 |
Dimensions
| Product Length US | 12.0 in | ||
| Product Width US | 4.875 in | ||
| Product Weight US | 0.581 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL23CKITLA | radiant Collection
Interchangeable cover to update the look of a radiant® Remote Smart Switch
$7.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LS1000W | Pass and Seymour
LS Series Incandescent Slide Dimmer
