
10' Nonmetallic Pancake Overfloor Raceway
BE1200-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
10' Nonmetallic Pancake Overfloor Raceway. Accepts up to 5/16'' cable diameter.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Durable low profile construction. Protects cords and reduces tripping hazard.
- Flexible design. Conforms to any floor surface.
- Easy to install. Cuts to length with scissors or utility knife.
- Will hide a wide assortment of power and data cords.
- Available in multiple colors. Blend or contrast with any décor.
Specifications
General Info
Type | Raceway | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | 1200 and 1400 and 1600 Series Raceway is not UL Listed and is designed for use in protecting wiring and cabling. | ||
UPC Number | 786776060102 |
Dimensions
Product Height US | 0.44 in | ||
Product Length US | 120.0 in | ||
Product Width US | 2.5 in |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1