text.skipToContent text.skipToNavigation

2 Double Sided Tape

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double sided tape for the Uniduct system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Type Raceway
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Standard 1200 and 1400 and 1600 Series Raceway is not UL Listed and is designed for use in protecting wiring and cabling.
UPC Number 786776060744
Dimensions
Product Height US 0.01 in
Product Length US 612.0 in
Product Width US 2.0 in
Product Weight US 0.45 lb
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Commercial building application, want to use series DS4000 attached horizontally to an aluminum cover along the perimeter of the building. Landlord is not allowing use of #8 screws to cover, but okay with using double sided tape. Acceptable?

Asked by: Laurence Basceanu PE
Hello Laurence, DS4000 raceway is steel construction that requires #8 screws to properly secure it to the surface. Double-sided tape would not be considered an appropriate or safe method of installation. Feel free to direct any additional questions to Wiremold direct. We can be reached by dialing 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support. Thank you
Answered by: Wiremold Tech Support
Date published: 2021-11-09
  • y_2025, m_4, d_21, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DST2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 63ms
  • QUESTIONS, PRODUCT