Used for touching up small areas. Contains 0.3 oz. of paint.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776150315 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can Wiremold 4000 be painted with regular water based paint? If not, is it because the paint compromises the integrity of components being properly bonded to base, ie cover to base?
Hello Gerry,
Thank you for your inquiry. To paint 4000 steel raceway we recommend sanding the surface lightly with 180-grit fine sandpaper. Next, wipe the raceway clean and apply primer on the surface. Lastly, paint the raceway using only oil based enamel paint which will adhere the best.
Feel free to call us direct with any additional questions or feedback. We can be reached at 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by option 2 for Technical Support.
Thank you for your interest in Legrand products!
Date published: 2021-08-09
Bazaarvoice SAP Hybris Integration Version 2.8.1