

Go 12-Foot Kit W/ 15-Foot Flexible Cord
GO-144-AL
Connectrac
Bazaarvoice SAP Hybris Integration Version 2.8.1
The GO Wireway provides pluggable power and data cable management by installing on top of any flooring surface.
Length
12 ft
- 6 ft
- 12 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | GO | ||
Type | Raceway | ||
Application Sector | Commercial, Education, Healthcare | ||
Product Line | Connectrac | ||
Country Of Origin | Mexico | ||
Installation Location | On Floor | ||
Number of Receptacles | 2 | ||
Standard | ETL | ||
UPC Number | 810056052256 |
Dimensions
Product Height US | 2.75 in | ||
Product Length US | 72.5 in | ||
Product Width US | 10.5 in | ||
Product Weight US | 18.0 lb |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Technical Information
Amperage | 15 A | ||
Maximum Cables Supported | 4 | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
NEMA Configuration Code | 5-15R | ||
Number of Circuits | 1 | ||
Number of Gangs | 1 | ||
Number of Ports | 2 |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1