10' Nonmetallic Pancake Overfloor Raceway
BK1400-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
10' Nonmetallic Pancake Overfloor Raceway. Accepts up to 1/2'' cable diameter.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Durable low profile construction. Protects cords and reduces tripping hazard.
- Flexible design. Conforms to any floor surface.
- Easy to install. Cuts to length with scissors or utility knife.
- Will hide a wide assortment of power and data cords.
- Available in multiple colors. Blend or contrast with any décor.
Specifications
General Info
| Color | Black | ||
| Product Type | Cord Cover | ||
| Material | Plastic | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | 1400 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | One-Piece | ||
| Installation Location | On Floor | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | 1200 and 1400 and 1600 Series Raceway is not UL Listed and is designed for use in protecting wiring and cabling. | ||
| UPC Number | 786776060362 |
Dimensions
| Product Height US | 0.63 in | ||
| Product Length US | 120.0 in | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.4 lb |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Number of Channels | 1 | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Supporting Document
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this product be installed outside on a tile deck?
Hello,
This product is for use in interior dry locations only, not rated for outdoor use.
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
