text.skipToContent text.skipToNavigation

5 ft. Non-Metallic Raceway Wire Channel, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color White
Type Raceway
Application Sector Residential
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
UPC Number 086698880377
Dimensions
Product Depth US 0.43 in
Product Height US 1.25 in
Product Volume US 32.32 cu in
Product Width US 60.13 in
Product Weight US 0.52 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How many 12 AWG T90 wires can go in the conduit?

Asked by: Matthew
Hello, The NMW1 is rated for a maximum of five (5) 12 AWG THHN / THWN wires. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-11-14

which accessories are used with the channel

Asked by: Randy
Hello Randy, Various fittings are available for NMW1. Please call us direct so we can assist you further. We can be reached by dialing 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-10-31

Does this unit come with the mounting screws ?

Asked by: Jack
Jack, No it does not come with mounting screws. It can be fastened to the mounting surface using a #8 (5/16" [7.9mm] head size) pan head fastener or equivalent. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-10-31
  • y_2025, m_4, d_25, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_NMW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT