Discontinued - CableSmart 40N2 Twin Cover Device Bracket Fitting
40N2F31V
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Used for power or communications devices in a single compartment. Accepts 5507 Series Faceplates. For use with Ortronics TracJack Individual Jack System, Ortronics Series II Front-Loading Module System, and Wiremold Open System Communications Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used for power or communications devices in a single compartment. Accepts 5507 Series Faceplates.
- For use with Ortronics TracJack Individual Jack System, Ortronics Series II Front-Loading Module System, and Wiremold Open System Communications Modules.
- NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
Specifications
General Info
| Color | Ivory | ||
| Product Series | CableSmart Series | ||
| Type | Bracket, Fitting | ||
| Material | Plastic | ||
| Application Sector | Commercial | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with Flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
| UPC Number | 786776136661 |
Dimensions
| Product Height US | 2.187 in | ||
| Product Length US | 5.25 in | ||
| Product Weight US | 0.12 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E90377 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
