Used for touching up large areas. Contains 0.3 oz. of paint.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Type | Raceway | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776097658 |
Dimensions
Product Weight US | 1.03 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an accessible SDS form for this product?
Hello. Per your request, please see the attached images (4 pages). Thanks!
Date published: 2024-05-02
Where is the SDS sheet?
Hello Siegfred,
I emailed you a copy of the ivory SDS sheet a few minutes ago. If you did not receive the email please call us direct. We can be reached by phone at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support.
Thank you!
Date published: 2022-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1