ALA3800 Cover Plate with 1 3/4 x 2 15/16 Opening
ALA-SG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Installs communication connectivity devices utilizing industry standard single-gang faceplates. Hole cut is 1 3/4'' x 2 15/16'' (44mm x 75mm). Faceplates must be ordered seperately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meets Article 386 of NEC. Multioutlet Assemblies: Meets Article 380 of NEC. | ||
UPC Number | 786776524659 |
Dimensions
Product Length US | 12.0 in | ||
Product Width US | 3.0 in | ||
Product Weight US | 0.28 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the center to center of the screw holes?
Hello,
The ALA-SG screw hole distance is 3.28".
Thank you,
Date published: 2022-01-14
Bazaarvoice SAP Hybris Integration Version 2.8.1