![](https://cdn2.webdamdb.com/1280_EYcG7toF8V21.jpg?1604981647)
![](https://cdn2.webdamdb.com/1280_kDT7Fu4mzx11.jpg?1604982231)
2000 Raceway Base - 10' (3m) Lengths
WH2000B-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
.040'' (1.0mm) steel. Packed ten 10' (3m) lengths per carton.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776178043 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed | ||
Type | Plugmold |
Dimensions
Product Width US | 1.312 in | ||
Product Length US | 1.312 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Voltage | 120.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Product Environmental Profile
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1