

20GB12 Steel Plugmold® Multioutlet System
G20GB12
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
6' Plugmold Multioutlet System with 8 single outlets 12 inches apart, GB
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation.
- Compact, low profile appearance. Requires minimal space.
- Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
- Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
- Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 8 | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776091830 |
Dimensions
Product Weight US | 30.0 lb |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1