

20GB306TR Tamper Resistant Plugmold® Multioutlet System
G20GB306TR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3' Plugmold Tamper-Resistant Multioutlet System
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Meets new Tamper Resistant requirements for 2008 NEC Section 406.11. Provides additional protection from burns and other injuries. Mandated for residential applications.
- Built-in shutter system. Prevents the insertion of unwanted objects such as hairpins, keys and nails. Providing additional protection for occupants including small children.
- Available in 3' & 5' [914mm & 1.5m] lengths with 6'' [305mm] receptacle spacing. Provides additional power access in smaller, more confined areas. Multiple lengths present more mounting options.
- 15A Proprietary Simplex Decorator Receptacle. Functional and aesthetically pleasing, matches any décor.
- Steel or aluminum construction. Superior strength for residential applications. Providing years of protection and convenience.
- Designed for surface mounting. Easier and more convenient installation. Eliminates the need to break through walls.
- Multiple finishes. Available in ivory, gray, white, black, stainless steel and anodized aluminum to accommodate a wide range of applications.
- Multiple power feed options. Provide clean, attractive installations with concealed power sources.
- Custom options available. Custom configurations and finish options are also available. Consult the factory for more information.
- cULus Listed.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 10 | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 & 406.11 of NEC. | ||
UPC Number | 786776174823 |
Dimensions
Product Depth US | 0.75 in | ||
Product Length US | 1.3 in | ||
Product Width US | 1.3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what are my options for wiring in at the end of the strios
To wire into the end of the G20GB306TR you need an entrance end fitting. We offer two sizes of entrance end fittings. The larger one is G2010A3. The smaller one is G2010A2.
Date published: 2021-12-22
Can these be cut smaller? If so what additional materials would you need for installation?
Hello, Yes, Plugmold can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting. Here is a link for the installation instructions:
https://legrand.webdamdb.com/directdownload.php?ti=55656635&tok=uXAW06j1CDEHVe52mNy3pwRR
For additional product support you can call tech support directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. We are available Monday - Friday 8am to 6pm EST.
Date published: 2021-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1