text.skipToContent text.skipToNavigation

20GB306TRUSB 3' Plugmold® Multioutlet System with USB

AL20GB306TRUSB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' Plugmold Multioutlet USB system

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
  • Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
  • Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design. Eliminates the need for bulky AC adapters.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color Silver
Product Series AL2000 Series
Type Plugmold
Material Aluminum
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Retail
Product Line Wiremold
Country Of Origin United States
Features USB-A Charging
Installed Devices Single Receptacle, USB-A Ports
Number of Receptacles 5
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC.
UPC Number 786776182514
Dimensions
Product Depth US 1.12 in
Product Height US 1.4375 in
Product Length US 36.0 in
Product Width US 1.125 in
Product Weight US 2.0 lb
Receptacle Spacing 6 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Wiring Configuration Single Circuit
Environmental Conditions Dry interior locations
USB Amperage 2.4 A
Indoor/Outdoor Indoor
USB Wattage 15 W
Is Pre-Wired Yes
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 1
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can we order a Plugmold Multioutlet system with only USB-C charging outlets?

Asked by: P5
Good morning, At this time the only option that we have that has any USB C in it would be the AL20GB509TRUAC. It has a single USB C module, 2 USB A modules, and 3 outlets in a 5 foot section. AL20GB509TRUAC. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-06-27

Can this be cut down for a smaller size, to18"?

Asked by: Jesse
Hello, Yes, Plugmold can be shortened on the job site by following the installation instructions included with the product. If required, cut the base to length and carefully debur any cut ends before mounting. If the edge of any receptacle falls closer than 1 1/2" from the end of the unit, then that receptacle must be cut out to allow sufficient space for the installation of the end fitting. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-10-27

Can you give me the part number for the below? Wiremold Plugmold 22 in. 2-Outlet/2-USB 22 in. Hardwired Power Strip with Tamper Resistant Receptacles, Black

Asked by: Jeremy
Hello Jeremy, The 22" version was a Home Depot exclusive which is no longer available. The next closest option is our BK20GB306TRUSB. This is a 3' section with (5) 15A receptacles and (2) USB ports on the end. Those can be cut down on site for shorter sections if needed. Here is a link to the product spec sheet to see all available options: https://legrand.webdamdb.com/directdownload.php?ti=55656392&tok=QWlrZAlpejJVJCTmeefW5wRR
Answered by: Wiremold Tech Support
Date published: 2022-01-19
  • y_2026, m_8, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AL20GB306TRUSB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT