20GB506TRUSB 5' Plugmold® Multioutlet System with USB
G20GB506TRUSB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' Plugmold Multioutlet USB system
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
- Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Eliminates the need for bulky AC adapters.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Gray | ||
| Type | Plugmold | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Family / Series / Group | 2000 Series, Plugmold | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | USB-A Charging | ||
| Installed Devices | Single Receptacle, USB-A Ports | ||
| Number of Receptacles | 9 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC. | ||
| UPC Number | 786776182576 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Height US | 0.75 in | ||
| Product Length US | 60.0 in | ||
| Product Width US | 1.3 in | ||
| Product Weight US | 3.78 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| USB Amperage | 2.4 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 1 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSSV | Ortronics
Keystone S-Video, 110 Termination

