20GB606TRUSB 6' Plugmold® Multioutlet System with USB
V20GB606TRUSB
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
6' Plugmold Multioutlet USB system
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. 2.4A USB type A receptacle charges faster than other USB receptacles and is compatible with USB 2.0 and 3.0 type devices.
- Tamper-resistant receptacles. Tamper-Resistant, patented shutter system prevents improper insertion of foreign objects. Meets 2011 National Electrical Code® Tamper-Resistant requirements.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Eliminates the need for bulky AC adapters.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2000 Series | ||
| Type | Plugmold | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Features | USB-A Charging | ||
| Installed Devices | Single Receptacle, USB-A Ports | ||
| Number of Receptacles | 11 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Multioutlet assemblies: File E15191 Guide PVGT. Meets Article 380 of NEC. | ||
| UPC Number | 786776182644 |
Dimensions
| Product Depth US | 0.75 in | ||
| Product Length US | 1.3 in | ||
| Product Width US | 1.3 in | ||
| Product Weight US | 3.78 lb | ||
| Receptacle Spacing | 6 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| USB Amperage | 2.4 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-15R | ||
| Number of USBs | 1 | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL33LA | radiant Collection
Add to any wall for easy, full-scene lighting control. Part of the radiant with Netatmo solution.
$55.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDFP-LCQ24CC | Ortronics
Infinium HDFP Adapter Panels
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Cisco QSFP-40G-SR4 Compatible 40GBase-SR4 QSFP+ Transceiver (MMF, 850nm, 150m, MPO/MTP, DDM, C-Temp)
QSFP-40G-SR4-A | Approved Networks
Cisco QSFP-40G-SR4 Compatible
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB6810BTCBK | Wiremold
Low profile cover designed to attach to the Evolution Series 6, 8, and 10-gang floor boxes (EFB6, EFB8, and EFB10).
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WS-250-W | Wattstopper
The WS-250 Passive Infrared (PIR) Wall Switch Sensor turns lighting on and off based on occupancy and ambient light level.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R600WV | Pass and Seymour
Rotary R Series Dimmer
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2410B | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BR1600-25 | Wiremold
25' Nonmetallic Pancake Overfloor Raceway. Accepts up to 3/4'' cable diameter.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
660WSLG | Pass and Seymour
TradeMaster® Single-Pole/Illuminated Toggle Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2042MENL | adorne Collection
adorne® Engraved Paddle™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
QCC-A454-02F7-020 | Quiktron
Q-Series 28 AWG CAT6A Patch Cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DS-8719-01-S6 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables

