![](https://cdn2.webdamdb.com/1280_sDIWz3qXYb41.jpg?1604981665)
![](https://cdn2.webdamdb.com/1280_sgaZSi2SezY7.jpg?1604982246)
![](https://cdn2.webdamdb.com/1280_grc3mK6ccwH1.jpg?1604982181)
![](https://cdn2.webdamdb.com/1280_wv7HiSf5ruL9.jpg?1604982179)
![](https://cdn2.webdamdb.com/1280_oZpirQDo7ZT2.jpg?1604982240)
![](https://cdn2.webdamdb.com/1280_wWWKyJfkS1e6.jpg?1604982243)
5' All USB Steel Plugmold® Multioutlet System
G20USB512
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' (1.5m) length with 12'' spacing. USB is 2.4 Amps (shared between two ports) 5VDC. .040'' (1.0mm) steel housing. Packed two per carton. Each unit supplied with one (1) Coupling and two (2) Blank End Fittings. Each USB module provides 2 ports with 2.4 Amps of shared charging. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as stainless steel versions integrate easily with any room decor.
- Compact design. Low-profile design installs in tight locations while offering multiple USB charging connections. Receptacle spacing accommodates bulky AC adapters.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776184358 | ||
Country Of Origin | United States | ||
Number of Receptacles | 5 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT | ||
Type | Plugmold |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 17 A | ||
Enclosure Type | Steel | ||
Voltage | 125.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Instruction Sheet
Sell Sheet
Supporting Document
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1