

5' Alternating USB Steel Plugmold® Multioutlet System
G20GB509TRUSBA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Available in 5' (1.5m) length with 9'' spacing. 15A tamper-resistant receptacles. 3-wire, #12 THHN (1 hot, 1 neutral and insulated ground conductor). .040'' (1.0 mm) steel housing. Packed two per carton. Each unit supplied with one (1) Coupling and two (2) Blank End Fittings. USB is 2.4 Amps (shared between two ports) 5VDC. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging. Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design. Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
- Tamper-resistant receptacles. Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.
Specifications
General Info
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 6 | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT | ||
UPC Number | 786776184440 |
Dimensions
Product Depth US | 0.75 in | ||
Product Length US | 1.3 in | ||
Product Width US | 1.3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Enclosure Type | Steel | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the smallest depth available for the Legrand Wiremold product?
Hello,
That specific model (G20GB509TRUSBA) would be the shallowest depth available which is our 2000 series. It would be 1 9/32" wide, by 3/4" deep.
Date published: 2021-09-30
Can the 5' wiremold sections be coupled to create a 10' length?
Hello-
Our plugmolds can be daisy chained together to create a 10' length. It is supplied with (1) Coupling and two (2) Blank End Fittings.
Date published: 2021-08-16
Bazaarvoice SAP Hybris Integration Version 2.8.1