text.skipToContent text.skipToNavigation

5' Plugmold Multioutlet System with USB-C and USB-A, White

WH20GB509TRUAC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in 5' (1.5m) length with 9'' spacing. 15A tamper-resistant receptacles. 3-wire, #12 THHN (1 hot, 1 neutral, and insulated ground conductor). .040'' (1.0 mm) steel housing. Packed two per carton. Each unit is supplied with one (1) Coupling and two (2) Blank End Fittings. USB-A is 2.4 Amps (shared between two ports) 5VDC. USB-C is 30W PD. Please note the charging load on one module will not affect the charging performance of the other USB modules in the product.

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • USB charging: Single-port USB-C 30W PD & Dual-port USB-A charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
  • Multiple colors and finishes: Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
  • Compact design: Low-profile design installs in tight locations while offering multiple power and USB-A & USB-C charging connections. Receptacle spacing accommodates bulky AC adapters.
  • Tamper-resistant receptacles: Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776196542
Country Of Origin United States
Number of Receptacles 3
Dimensions
Product Width US 1.3 in
Product Depth US 0.75 in
Product Length US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Any chance you will offer a usb-c outlet that can be retrofit into my existing plugmold?

Asked by: Natasha
Natasha, You are not able to swap out any existing outlets in the plugmold units. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-09

Actual size of WH20GB509TRUAC in specification sheet shows as 1-9/32” wide and 3/4” tall. An answer to this question in the question section on website says 1-7/16” w and 1-1/8” tall. Which is correct?  If the answer is wrong please correct or delete it. 

Asked by: Anonymous
Hello, The AL20GB509TRUAC aluminum plugmold is 1 7/16" x 1 1/8". The WH20GB509TRUAC steel plugmold is 1 9/32" x 3/4". Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-10-02

Can these be shortened at either end of the unit?  Or must the USBC outlet be removed if want to shorten it?  I need 4' And, can the outlets be rearranged?  

Asked by: Ben S
Hello Ben, The Plugmold can be field cut. Please see the following article on how to do this: https://legrand.my.site.com/knowledgebase/s/article/Plugmold-Cutting-2000-Series-Plugmold-on-site The outlets cannot be rearranged, however we do offer custom options. Please call Wiremold Technical Support at 844-957-3783 option 2, then option 2 again if you'd like to discuss your application in further detail.
Answered by: Wiremold Tech Support
Date published: 2023-03-20

Besides the length, what are the dimensions of this product?

Asked by: Anonymous
The dimensions of this product are 60" x 1 7/16" x 1 1/8".
Answered by: Wiremold Tech Support
Date published: 2023-03-07
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_WH20GB509TRUAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT