
Single Gang Deep Device Box. For larger receptacles and deep devices such as those of signal and alarm systems. Base has open black plate for mounting to existing wall box and solid black plate insert with 1/2'' and 3/4'' trade size Kos to close opening. Accepts industry standard faceplates for communication devices. Aluminum
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Single Gang Deep Device Box. For larger receptacles and deep devices such as those of signal and alarm systems.
- Base has open black plate for mounting to existing wall box and solid black plate insert with 1/2'' and 3/4'' trade size Kos to close opening.
- Accepts industry standard faceplates for communication devices. Aluminum
Specifications
General Info
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC. | ||
UPC Number | 786776039986 |
Dimensions
Product Depth US | 2.25 in | ||
Product Length US | 2.874 in | ||
Product Width US | 2.874 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 120.0 V |
Resources
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1