Two Gang Deep Device Box. For larger receptacles and deep devices such as those of signal and alarm systems. Base has open black plate for mounting to existing wall box and solid black plate insert with 1/2'' and 3/4'' trade size Kos to close opening. Accepts industry standard faceplates for communication devices. Aluminum
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two Gang Deep Device Box. For larger receptacles and deep devices such as those of signal and alarm systems.
- Base has open black plate for mounting to existing wall box and solid black plate insert with 1/2'' and 3/4'' trade size Kos to close opening. Accepts industry standard faceplates for communication devices. Aluminum
Specifications
General Info
| Color | Silver | ||
| Product Series | AL2000 Series | ||
| Type | Device Box | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC. cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC. | ||
| UPC Number | 786776044096 |
Dimensions
| Product Depth US | 2.5 in | ||
| Product Length US | 4.763 in | ||
| Product Width US | 4.763 in | ||
| Product Weight US | 0.46 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E41751 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | On Surface | ||
| Voltage | 600.0 V |
Resources
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDC61015-04 | Ortronics
28AWG REDUCED DIAMETER C6A/10G CHANNEL MINI-PATCH CORDS
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COM-POE-SWITCH | Wattstopper
8 port PoE Switch
