text.skipToContent text.skipToNavigation

AL20GB306TR Aluminum Plugmold® Multioutlet Strip

AL20GB306TR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 108ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3' Tamper Resistant Aluminum Plugmold Multioutlet System, GBA

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
  • Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
  • Full range of fittings. Provides a complete wiring solution.
  • Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
  • Choice of standard 6””, 12”” and 18”” or custom receptacle spacings. Provides flexibility of outlet locations.
  • Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Type Plugmold
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Number of Receptacles 6
Standard cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 & 406.11 of NEC.
UPC Number 786776174915
Dimensions
Product Depth US 1.12 in
Product Length US 1.42 in
Product Width US 1.42 in
Product Weight US 1.77 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I Purchased the AL20GB306TR which is taller than the BK20GB306TR. Do you have the AL20GB306TR in black with the same dimensions? We need the taller version.

Asked by: John
Hi, No we do not have black as an option with that same profile as the AL20GB306TR. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-12-23

Is this material paintable? If not what material is paintable

Asked by: Cstewart
Hi, It is not recommended to paint over the aluminum profiles. You should go to one of the steel plugmold profiles instead. (Ex. WH20GB306TR). Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-06-03

Can this plug mold be mounted to a curved surface?

Asked by: Al1223
Hi, No it is only suitable for installation on flat surfaces. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-13
  • y_2025, m_4, d_23, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AL20GB306TR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 61ms
  • QUESTIONS, PRODUCT