text.skipToContent text.skipToNavigation

Discontinued - AL20IG606 Aluminum Plugmold® Multioutlet Strip

AL20IG606 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


6' Aluminum Plugmold Multioutlet System, IG

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
  • Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
  • Full range of fittings. Provides a complete wiring solution.
  • Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
  • Choice of standard 6'', 12'' and 18'' or custom receptacle spacings. Provides flexibility of outlet locations.
  • Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786776044300
Country Of Origin United States
Number of Receptacles 12
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC.
Type Plugmold
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 15 A
Enclosure Type Aluminum
Voltage 120.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;