text.skipToContent text.skipToNavigation

AL2400 Feed Fitting

AL2410B2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

End fitting with plastic 1/2'' trade size KO.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • End fitting with plastic 1/2'' trade size KO.

Specifications

General Info
Type Plugmold
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC.
UPC Number 786776044447
Dimensions
Product Length US 1.26 in
Product Width US 1.26 in
Product Weight US 0.17 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the diameter of the hole and thickness of the plate with the hole?

Asked by: Tristan Pettus
Hi, It is a 1/2" trade size knockout. Approximate thickness is .06". Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-08-12

I'm looking to add a grommet in this hole, what are the dimensions of the hole itself? (Diameter + Material Thickness) Thanks.

Asked by: Tristan Pettus
Hi, It is a 1/2" trade size knockout. Approximate thickness is .06". Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-08-12
  • y_2025, m_4, d_21, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AL2410B2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT