
GFCI PLUGMOLD 3FT GRAY 5 OUTLETS AND SELF TEST GFCI MODULE
G20GB306TRGFI6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold® Multioutlet Systems are available in a wide variety of lengths and fittings and in a variety of finishes to provide versatile solutions for many applications. Plugmold options include single or alternating circuits, standard or isolated ground receptacles, GFCI protection, tamper-resistant protection, USB charging, Snapicoil® harnesses of prewired receptacles, and cord-ended units. Plugmold® Multioutlet Systems are available in black or ivory ScuffCoat™ finish, painted white or gray enamel steel, stylish stainless steel, anodized aluminum and durable textured ivory nonmetallic. The painted steel product works with many types of decor and is paintable to integrate with most color schemes. Durable stainless steel and anodized aluminum Plugmold products are corrosion-resistant, making them ideal for labs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Plugmold | ||
Application Sector | Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 1 | ||
Standard | cULus Listed Base & Blank Cover: File e4376 Guide RJBT, Multi-Outlet Assemblies: File E15191 Guide PVGT, Fittings: File E41751 Guide RJPR, Base & Blank Cover: Meets Article 386 of NEC, Plugmold Strips: Meets Article 380 of NEC | ||
UPC Number | 786776188158 |
Dimensions
Product Weight US | 1.95 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Enclosure Type | Steel | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello, What finish does the GFCI PLUGMOLD 3FT GRAY 5 OUTLETS AND SELF TEST GFCI MODULE G20GB306TRGFI6 has ?
On the G20GB306TRGFI6, both the housing and the outlets are Gray.
Thank you!
Date published: 2024-01-05
Bazaarvoice SAP Hybris Integration Version 2.8.1