
Discontinued - Plugmold 3 ft. 6-Outlet Power Strip with Circuit Breaker, Black
PM36CBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold Multioutlet Strips deliver power where you need it quickly and easily. Perfect for workshops, the office, or inchinvisibleinch under cabinet power. It’s the easy way to add power where you need it most.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Installation: Simply mount and plug into an existing power source
- Great for home or workshop
- Perfect for ''invisible'' outlets beneath a kitchen cabinet
- 6 outlets and circuit breaker.
- 6' cord.
- This product meets the material restrictions of RoHS. Tools needed for installation:
- Phillips head screwdriver
- Tape measure
Specifications
General Info
Color | Black | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Number of Receptacles | 6 | ||
Standard | cETLus Listed Multioutlet Assembly: Report Number G100057860CRT-001 | ||
UPC Number | 086698002380 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in | ||
Product Volume US | 45.1 cu in | ||
Product Width US | 41.0 in | ||
Product Weight US | 2.74 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | G100057860CRT-001 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1