
Plugmold 3 ft. Self Test GFCI 5-Outlet Power Strip, Stainless Steel
S20GB306TRGFI6
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Built-in GFCI protection. Provides GFCI protection for all outlets on the Plugmold strip and all devices plugged into them. Great for residential kitchens with multiple small appliances, as well as laboratories.
- Tamper-resistant receptacles. Patented shutter system prevents improper insertion of foreign objects. Meets 2017 National Electrical Code® Tamper-Resistant requirements.
- Multiple colors and finishes. Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
Specifications
General Info
Color | Silver | ||
Type | Plugmold | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 5 | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
UPC Number | 786776188066 |
Dimensions
Product Depth US | 0.75 in | ||
Product Height US | 1.63 in | ||
Product Volume US | 44.01 cu in | ||
Product Width US | 36.0 in | ||
Product Weight US | 1.95 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A |
Resources
Instruction Sheet
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I purchase just the GFCI unit for existing plug mold rails?
Hi,
No, the modules are not able to be swapped out in the plugmold. You would need to get a strip with the GFI already installed in it. (Ex. S20gb306TRGFI6)
Thanks,
Date published: 2024-09-30
Bazaarvoice SAP Hybris Integration Version 2.8.1