

Plugmold 5' Alternating USB Tamper Resistant Multioutlet System in Stainless Steel
S20GB509TRUSBA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 2000 Series raceway offers a selection of steel, aluminum, and nonmetallic raceways that provide a versatile solution for many applications. Plugmold sections offer single or alternating circuits, in standard or isolated ground receptacles. The ScuffCoat finish is scratch resistant and protects against nicks and chips while preventing color from fading.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- USB charging- Dual-port charging modules share 2.4 amps of charging capacity and can charge multiple phones, tablets or other mobile devices at the same time.
- Multiple colors and finishes- Painted finishes of black, gray, ivory, and white, as well as anodized aluminum and stainless steel versions integrate easily with any room decor.
- Compact design- Low-profile design installs in tight locations while offering multiple power and USB charging connections. Receptacle spacing accommodates bulky AC adapters.
- Tamper-resistant receptacles- Prevents the insertion of foreign objects into receptacles reducing the risk of shocks or electrocution. Meets 2014 NEC section 406 requirements.
Specifications
General Info
Color | Silver | ||
Type | Plugmold | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 3 | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 | ||
UPC Number | 786776184457 |
Dimensions
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in | ||
Product Volume US | 66.0 cu in | ||
Product Width US | 60.0 in | ||
Product Weight US | 2.93 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Stainless Steel | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 125.0 V |
Resources
Instruction Sheet
CAD Drawings
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1