Plugmold Tamper-Resistant Kit, Black
PMTR2B306
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold Tamper Resistant offers a safe and convenient multi-outlet system. The patented receptacle features an internal shutter system that provides a clean and solid fit for standard three prong plugs while preventing the insertion of unwanted objects. The Tamper Resistant Plugmold is perfect for use in workshops, garages, kitchens, as well as being ideal for homes with small children.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Black | ||
UPC Number | 086698001727 | ||
Country Of Origin | United States | ||
Number of Receptacles | 6 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7 |
Dimensions
Product Width US | 36.0 in | ||
Product Weight US | 2.27 lb | ||
Product Volume US | 39.6 cu in | ||
Product Depth US | 0.88 in | ||
Product Height US | 1.25 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60.0 Hz | ||
Amperage | 15 A | ||
Voltage | 125.0 V |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The ending piece/junction box supplied is about 1.5 inches in height. Is there a lower profile box available, that’s more in line with the power strip, about 3/8 of an inches? Would like to install under a countertop edge; supplied box hangs too low.
Hello Justin,
The shallowest entrance end fitting is 1-1/2" deep. Instead of end feeding Plugmold, an alternate option is to back feed through one of the random 1/2" knockouts located along the Plugmold base.
Back feeding Plugmold eliminates the need for the 1-1/2" deep entrance end fitting. Each end can be covered with a blank end fitting.
Thank you!
Date published: 2023-05-02
Bazaarvoice SAP Hybris Integration Version 2.8.1