text.skipToContent text.skipToNavigation

Plugmold Tamper-Resistant Kit, White

PMTR2W306 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plugmold Tamper Resistant offers a safe and convenient multi-outlet system. The patented receptacle features an internal shutter system that provides a clean and solid fit for standard three prong plugs while preventing the insertion of unwanted objects. The Tamper Resistant Plugmold is perfect for use in workshops, garages, kitchens, as well as being ideal for homes with small children.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tamper resistant Meets 2008 NEC Code for Tamper-Resistant.
  • Project in a Box: Includes all the components necessary for installation.
  • 36''/6 outlet unit
  • End Feed Fitting
  • Back Feed Fitting
  • Blank End Fitting
  • Coupling
  • Mounting clips
  • Quick-wire connectors

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 086698001710
Country Of Origin United States
Number of Receptacles 6
Application Sector Commercial
Standard cULus Listed Multioutlet Assembly: File E15191 Guide PVGT/PVGT7
Dimensions
Product Width US 36.0 in
Product Weight US 2.27 lb
Product Volume US 37.26 cu in
Product Depth US 0.75 in
Product Height US 1.38 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Frequency Rating 60.0 Hz
Amperage 15 A
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello -  Looking to place plug mold under upper cabinets. electrician provided sample to ensure correct channel construction for plug mold placement. There is a large box at the end with larger profile than plug molding itself. Any options? 

Asked by: Cecilia
Hello, Plugmold can be fed from the end through an entrance end fitting such as the one you've located with the larger profile or through one of the 1/2" knockouts located on the base.
Answered by: Wiremold Tech Support
Date published: 2024-03-20

Do you have one like this that can be plugged into an existing outlet? Or can a plug be added to the end? 

Asked by: mel
Hi Mel, The Plugmold system is specifically a hard-wired plug in outlet center. For our closest cord ended options please refer to the link below. https://legrand.webdamdb.com/directdownload.php?ti=55656833&tok=VibU1lKoo3hWQKfaZhoGowRR If you need any additional information, please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thank you.
Answered by: Wiremold Tech Support
Date published: 2022-04-06

Do you make a 20A version of your PMTR2W306 for kitchen use?

Asked by: squarefeet
Hello squarefeet, Our 2400 series Plugmold contains 20A outlets that are not tamper resistant. (for example, part# V24GB306) We suggest consulting with your local Authority Having Jurisdiction for installation approval. Thank you for your inquiry.
Answered by: Wiremold Tech Support
Date published: 2022-03-14

Do you have a housing elbow to allow the strip to be cut and turned around a corner of a wall?

Asked by: Mike
Hello, The elbow options are 2017TC (internal elbow, color does not apply), WH2018C (external elbow), or WH2011 (flat elbow). If the outlets are out facing the user you would need the internal elbow. If they are facing the ground you would need the flat elbow.
Answered by: Wiremold Tech Support
Date published: 2020-11-23

Does this product come with 20 amp receptacles?

Asked by: Michael
Hello, This product is supplied with 15 AMP receptacles.
Answered by: Wiremold Tech Support
Date published: 2020-11-20

I just purchased Wiremold 36" Long 15 Ampere Power Strip Model: PMTR2W306. I would like to split the wiremold in half and use in 2 different locations on my island. I need to purchase all the accessories to be able to do that. Please advise. Thanks.

Asked by: Deanne
Hello Deanne, The PMTR2W306 is supplied with one coupling, two blank end fittings, one entrance end fitting, one cover seam clip, and three wire connectors. If you're going to cut them down, you may need an additional entrance end fitting (WH2010A2), and wire connectors (W30/W30G). Since you should have two blank end caps now, you may not need any additional, but if you do the part number is WH2010B.
Answered by: Wiremold Tech Support
Date published: 2021-02-18

Can the length of this unit be shortened to fit under a 30" cabinet? 

Asked by: Veronica
Hello, This product is able to be cut down on site. You'll need to keep a minimum of 2 1/2" from the cut, to the first outlet (3" to center of the first outlet), to accommodate wire connections, and end fittings. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-02-18

Hi I am looking at the PMKTR in stainless steel. What are the dimensions of the strip? We want to use it in a kitchen peninsula. Thank you

Asked by: John
The PMKTRS306 kit has been replaced by part # PMTR2S306. The outlet strip in the new kit is the same as in the old kit. The dimensions of the strip are 36" long x 1-9/32" wide x 3/4" deep.
Answered by: Wiremold Tech Support
Date published: 2019-09-10
  • y_2024, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_PMTR2W306, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT