

V24GB506 Steel Plugmold® Multioutlet Strip
V24GB506
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5' Steel Plugmold Multioutlet Strip with 10 single receptacles spaced 6''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
- Ivory ScuffCoat finish. Durable scratch resistant finish.
- Removable cover. Allows easy access to wiring for changes or additions.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single or alternating circuit. Meets virtually any circuit requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
- Simplex receptacle. More spacing options available.
- Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Type | Plugmold | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Number of Receptacles | 10 | ||
Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776085419 |
Dimensions
Product Depth US | 0.9 in | ||
Product Length US | 1.9 in | ||
Product Width US | 1.9 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Steel | ||
Environmental Conditions | Dry interior locations | ||
Voltage | 125.0 V |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this product be ordered in any other colors than Ivory? I have a client interested in white.
Hello. Ivory is the only standard color in this series of Plugmold (2400). Please call or email Wiremold Technical Support for other options and additional information. Thanks!
Date published: 2024-10-25
Bazaarvoice SAP Hybris Integration Version 2.8.1