V24GB512 Steel Plugmold® Multioutlet Strip
V24GB512
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
5 ' Steel Plugmold Multioutlet Strip with 5 single outlets spaced 12''
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Steel Raceway. Provides superior strength for any dry location installation with greater wire capacity than V2000.
- Ivory ScuffCoat finish. Durable scratch resistant finish.
- Removable cover. Allows easy access to wiring for changes or additions.
- Full range of fittings. Provides a complete wiring solution.
- Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
- Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 20A, 120V receptacles. Ideal for short runs requiring additional outlets in electrically busy areas.
- Single or alternating circuit. Meets virtually any circuit requirement.
- Choice of receptacle spacing. Center spacing between receptacles of 6'', 12'' and 18''.
- Simplex receptacle. More spacing options available.
- Duplex receptacle. Aesthetically pleasing, functional 20A duplex for the 24S (2400) Series.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
| Color | Ivory | ||
| Product Series | 2400 Series | ||
| Type | Plugmold | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Installed Devices | Single Receptacle | ||
| Number of Receptacles | 5 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover& Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
| UPC Number | 786776085426 |
Dimensions
| Product Depth US | 0.9 in | ||
| Product Length US | 1.9 in | ||
| Product Width US | 1.9 in | ||
| Product Weight US | 4.78 lb | ||
| Receptacle Spacing | 12 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E15191 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Wiring Configuration | Single Circuit | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | Yes | ||
| Mounting Type | On Surface | ||
| NEMA Configuration Code | 5-20R | ||
| Voltage | 125.0 V | ||
| Wiring Method | Hard-Wired |
Resources
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have a tamper resistant version of the v2400 plugmold.
Hi,
No. Tamper resistant outlets are not an option for the 2400 series plugmold.
Thanks,
Date published: 2024-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPO26I | Pass and Seymour
Decorator Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CF105/150IN316L | Cablofil
Cablofil Industry leading stainless steel wire mesh tray is your cost effective solution for corrosive and food prep installations

