
2400D Divided Device Box Fitting
V2444D-2N
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Labor saving, over-the-raceway device box. Divided two-gang box allows both power and low voltage at a single point-of-use. For use with commercially available faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Type | Raceway | ||
Application Sector | Residential/Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Raceway: FileE4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776134711 |
Dimensions
Product Depth US | 2.75 in | ||
Product Length US | 4.75 in | ||
Product Width US | 4.75 in |
Buy American Act Compliance
NAFTA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
NEED PART NUMBER FOR THE DUPLEX ELECTRICAL DECORA STYLE OUTLET AND THE NETWORK INSERT AND THE FACEPLARE TO GO WITH THE V2444D-2N SPLIT BOX ELCTRICAL IS DECORA STYLE 120V/15AMP DUPLEX RECPT AND A 2PORT AND/OR 4 PORT DATA DECORA ADAPT
Hi,
That box uses commercially available faceplates which are not supplied by Wiremold.
Thanks,
Date published: 2025-02-13
Bazaarvoice SAP Hybris Integration Version 2.8.1