
2600 Series Overfloor Raceway Base and Cover
2600-10
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cover: .050'' galvanized steel. Base: .040'' (1.0mm) galvanized steel. Packed five 10' (3m) lengths per carton. Base has 9/32'' (7.1mm) diameter mounting holes on centers of approximately 8'' (203mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Standard | cULus Listed Underfloor Raceways: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776080230 |
Dimensions
Product Height US | 0.718 in | ||
Product Width US | 2.218 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Trade Programs
NAFTA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the weight capacity of this item?
Hello,
The 2600 Series withstands approximately 150 lbs./sq in.
Thank you
Date published: 2023-11-30
Bazaarvoice SAP Hybris Integration Version 2.8.1