text.skipToContent text.skipToNavigation

3000 External Corner Coupling Fitting

V3018AE Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

3000 ® Series Raceway provides wiring capacities for small to medium size installations. Power, communication, or A/V devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. 3000 Series Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Right angle turns around external corners. Use with G3017TCE to offset around columns, etc. (minimum 4'' (102mm) offset).

Specifications

General Info
Color Ivory
Product Type Fitting
Material Steel
Application Sector Commercial
Product Family / Series / Group 3000 Series
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
UPC Number 786776105384
Dimensions
Product Length US 4.0 in
Product Width US 4.0 in
Product Weight US 0.64 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;