![4000 CONNECTRAC TRANSITION FITTING](https://cdn2.webdamdb.com/1280_skMAfsfzNC02IRkW.jpg?1669149946)
![4000 CONNECTRAC TRANSITION FITTING](https://cdn2.webdamdb.com/1280_MmhqJ6bEUfa76Acb.jpg?1669150508)
4000 Series to Connectrac Transition Fitting, Three Channel, Gray
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 4000® Series Raceway-to-Connectrac Transition Fittings allow users to transition from on-wall raceway to on-floor Connectrac raceways, either with an Express Kit or Flex® Raceway with a transition at the wall edge. This transition allows installers to run raceway along the perimeter of a room and bring power and data to the center of the room with the pre-wired Connectrac solutions.
For transitions that include a Flex Raceway, an additional entrance end fitting must be used that is designed to work with the raceway transition fittings. For transitions to an Express Kit, no additional entrance end fitting needs to be used and the pre-wired conduit can be directly terminated with the raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Supports Over-Floor and Under-Carpet Installations: Both raceway transitions support transitioning to over-floor and under-carpet Connectrac raceway systems.
- Compatible with Multiple Systems: Each transition can work with either Flex® Raceway or Express Kit systems.
- Supports Power, Data & AV: Transitions are designed to allow for separation of services to be maintained and supports up 28 CAT 6 cables with the 1-channel transition.
- Multiple Finishes: Matches existing raceway finishes with Ivory and Gray color options available.
Specifications
Product Line | Wiremold | ||
Color | Gray | ||
UPC Number | 786776198447 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
NAFTA | Yes |
Indoor/Outdoor | Indoor |
Resources
Installation Instructions
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1