text.skipToContent text.skipToNavigation

NM 15A 125V RECPT & BOX 1500 GRAY

C1543GL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pancake® Overfloor Steel Raceway is ideal for open space wiring of workstations and desk areas in high traffic sites. Both the 1500 and 2600 Series Raceways mount directly to the floor and provide safe load bearing strength for normal office use. Both raceway models offer a full complement of fittings and device boxes for power and communication wiring. Pancake Overfloor Raceway comes unpainted with a paintable galvanized finish.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Will accommodate commercially available straight blade and locking single receptacles with face diameters of 1.38-1.40'' (35-36mm). Base has 1/2'' and 3/4'' trade size concentric KOs.
  • Nonmetallic cover has 1500 and 2600 Series Raceway twistouts on all four sides. Two 1500WC Wire Clips included. Gray finish. NOTE: Certified to Canadian Safety Standards. For sale in Canada.
  • When ordering these products, add ''C'' prefix to part number to denote the Canadian version, i.e ''C1546A''.

Specifications

General Info
Product Line Wiremold
Country Of Origin United States
UPC Number 786776048636
Dimensions
Product Weight US 0.534 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;