![](https://cdn2.webdamdb.com/1280_g2FvNJNFiS70.jpg?1604980932)
Has concentric 1/2'' and 3/4'' trade size KOs on end, sides and bottom for feeding S4000 Series Raceway. Use punch kit to increase KO size up to 1 1/4''. Removable divider furnished and two No. 10-32 ground terminals provided.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776524345 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
Type | Raceway |
Dimensions
Product Height US | 2.75 in | ||
Product Length US | 6.375 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how long is this box? is there any shop drawing available?
The overall length of the S4010D Entrance End Fitting is 6-1/4". After you attach it to the raceway base, it will protrude out of the base by 3-3/4" lengthwise. Unfortunately, there is no shop drawing readily available for this product. For more details, please contact Wiremold Technical Support at 1-844-95-SERVE (1-844-957-3783). Choose 2 for Wiremold, then press press 2 again for Technical Support.
Date published: 2021-09-10
Bazaarvoice SAP Hybris Integration Version 2.8.1