![](https://cdn2.webdamdb.com/1280_2vzb8VgMIo61.jpg?1605731971)
STL SINGLE RECEPT PLATE 3000 IVORY
CV3033JE
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
3000 ® Series Raceway provides wiring capacities for small to medium size installations. Power, communication, or A/V devices can be wired into the raceway for a flush appearance satisfying both aesthetic and functional requirements. 3000 Series Raceway is ideally suited for wiring applications in frequently changing environments such as labs, hospitals and other industrial applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs commercially available straight blade and locking single receptacles with face diameters of 1.56'' - 1.57'' (approximately (40mm)) into 3000 Series Raceway. G3007C Device Bracket included. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776537994 | ||
Country Of Origin | United States |
Dimensions
Product Length US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1