Cj12H 3/4'' Jhook Wide Base W/Retainer Clip - Box Of 50 [F000613]
CJ12H
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | J-Hook | ||
| Material | Steel | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | China | ||
| Standard | RoHS;CULUS | ||
| UPC Number | 800388472389 |
Dimensions
| Product Height US | 3.28 in | ||
| Product Width US | 1.15 in | ||
| Product Weight US | 0.09 lb | ||
| Hook Size | 3/4 in |
Trade Programs
| BAA | Yes |
Technical Information
| Load Capacity | 65 lb |
Resources
Installation Instructions
Instruction Sheet
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
