
J-Hook White STICKERS fits CJ21 CJ32 CJ64 - 33/SHEET [F000237]
CJMS213264WH
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil J Hooks provide an easy to insall, non-continuous cable support for all types of telecommunication, data and power cabling.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Other | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388252394 |
Dimensions
Product Depth US | 8.5 in | ||
Product Height US | 0.01 in | ||
Product Volume US | 0.001 cu ft | ||
Product Width US | 11.0 in | ||
Product Weight US | 0.034 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1