Discontinued - 3/4'' No-Pry Clip - Concrete attachment fittings [P630517]
PW-NPC-3/4P
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4" and 6" and widths are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Finish | GS | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388529953 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 0.5 in | ||
| Product Volume US | 0.003 cu ft | ||
| Product Width US | 3.0 in | ||
| Product Weight US | 0.275 lb |
Trade Programs
| BAA | Yes |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1542MEDRBL | adorne Collection
adorne® Engraved Paddle™ Switch
![3/4'' No-Pry Clip - Concrete attachment fittings [P630517]](/medias/missing-product-EN-328x328-1-.png?context=bWFzdGVyfGltYWdlc3w3MzI3fGltYWdlL3BuZ3xhRFV3TDJobE1TODRPRFF3TkRJNU16QTFPRGcyTDIxcGMzTnBibWRmY0hKdlpIVmpkRjlGVGw4ek1qaDRNekk0SUNneEtTNXdibWN8MGJhMDU3Y2IwZDYwMGZjMGE3NDUzYzgyMzI5N2ZiNTc0ODY4M2I5N2E1YmI1Y2E5ZjZiZmViZWQwODA2Mzc2Ng)