





Discontinued - SEISMIC CABLE BRACE - #12 4-Way 3/8'' 20' Kit [945076]
PW12-4W38E-20
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | GS | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388472211 |
Dimensions
Product Depth US | 10.0 in | ||
Product Height US | 1.0 in | ||
Product Volume US | 0.058 cu ft | ||
Product Width US | 10.0 in | ||
Product Weight US | 1.0 lb |
Trade Programs
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1