Discontinued - SEISMIC CABLE BRACE - #36 4-Way 1/2'' 20' Kit [945084]
PW36-4W12E-20
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy: three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Finish | GS | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388472273 |
Dimensions
| Product Depth US | 10.0 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 0.116 cu ft | ||
| Product Width US | 10.0 in | ||
| Product Weight US | 3.0 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CR6360C | Pass and Seymour
50A Corrosion-Resistant Locking Connector, CR6360C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS8164C | Pass and Seymour
50A California Style Locking Connector, CS8164C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CE40CC34PG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CABLOCUT | Cablofil
The battery powered wire meshcable tray cutter is able to cut Steelor Stainless Steel trays up to 6mmdia easily, quickly, and cleanly.





