Evolution™ Series Poke-Thru Devices
The most complete line of poke-thru devices in the industry. Available in 4", 6", 8" and 10" configurations, Evolution Series Poke-Thru Devices offer a range of capacity options to solve your open space challenges in the most demanding environments. Recessed connections and a cover that opens a full 180 degrees—with ingenious sliding doors—keep wires, connections and people safe. Evolution Series Poke-Thru Devices are are designed with ease of use and versatility built right in.Goodbye scuffs, scrapes and scratches. Upgrade your covers so they last 4x longer than standard ones.
Designed to go the distance. Explore our toughest cover ever that lasts through major wear and tear.
Designed to simplify core drilling sizes, this new model brings a more universal approach, allowing for easier installation.
Buy America compliant poke-thru options are available. Only the durable covers are BAA compliant.
Features and Benefits
Save days off your project and up to $300 per core drill just by using the Pre-Pour Sleeve.
Resources and Downloads
Use this configurator to specify a single box or create a bill of material for an entire building using multiple Evolution Series products.
Learn how we tested the durability of our finish, which lasts 4x longer than standard finishes.