






ModulinkTM 880MP Series Rectangular Plastic Floor Box with 2 Inch Conduit Opening
880MP2
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Modulinkâ„¢ nonmetallic floor box with 2 inch conduit feed provides power and communication services directly to the workstation or to any open space location. The Modulinkâ„¢ Floor Box is a gangable box that allows a one-gang floor box to easily be turned into a two- or three-gang box simply by ganging together individual boxes. This floor box has many applications, some of which are commercial offices, retail stores, malls, financial and government institutions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2'' [51mm] conduit openings. Provides the largest conduit feed in the industry. Meets customer requirements for greater communication cable capacity.
- Conduit reducers and plugs provided. Allows direct reduction from 2'' to 1 1/2'' or 1 1/4'' [51mm to 38mm or 32mm]. Reduces installation time by providing direct reduction and separate plugs by eliminating the need to cut out plugs to form reducers.
- Ratchet adjusting ring. Allows connection of cover flange without glue or mechanical fasteners. Reduces installation time and cost by providing 10° of post-pour adjustment of the cover flange.
- Modular design and gangability. One SKU to order boxes, with the ability to configure boxes as needed on the job site.
- Pass-through capability. Can feed multiple gangs from a single cable feed location. Reduces total installation time.
- Depth markings on exterior of the box. Makes floor box depth calculations quick and easy. Reduces installation time and labor costs.
Specifications
General Info
Color | Black | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
UPC Number | 786776180824 |
Dimensions
Product Depth US | 8.25 in | ||
Product Height US | 6.25 in | ||
Product Volume US | 212.95 cu in | ||
Product Width US | 4.13 in | ||
Product Weight US | 3.5 lb | ||
Cubic Capacity | 100 in³ | ||
Knockout Size | 1/2 in, 1-1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | On-Grade | ||
Cable Entry | Conduit Hub, knockout | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Concrete, Tile | ||
Depth Behind Device Plates | 1.75 in | ||
Minimum Floor Depth | 4 in | ||
Number of Outlets | 0 |
Resources
Installation Instructions
CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Box Cover Plate - 829PFL
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Flange - 817PCC
dxf
880MP Series Modulink Floor Box Flange - 827PCC
dxf
880MP Series Modulink Floor Box Flange - 837PCC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box - 880MP
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box Adjusting Ring - 880MPA
dxf
880MP2 Series Nonmetallic Rectangular Floor Box - 880MP2
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Fire Classified Floor Box GFI Cover Plate - 828GFITC
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Flange - 837T
dxf
View More
BIM Models
880MP Series Modulink Device Communications Cover Plate - 829CK
rfa
880MP Series Modulink Device Cover Plate - 828GFITC
rfa
880MP Series Modulink Device Flange - 818TCAL
rfa
880MP Series Modulink Device Flange - 827
rfa
880MP Series Modulink Device Flange - 828TCAL
rfa
880MP Series Modulink Device Flange - 838TCAL
rfa
880MP Series Modulink Device Internal Elbow Fitting - 817
rfa
880MP Series Modulink Device Plate - 830CKTCLAL
rfa
880MP Series Modulink Device Plate - 837
rfa
880MP Series Nonmetallic Retangular Box - 880MP
rfa
Modulink 880 Nonmetallic 1-Gang Fire-Classified Floor Box
zip
Modulink 880MP BIM Model
pdf
Modulink 880MP2 1-Gang
zip
Modulink 880MP2 2-Gang
zip
Modulink 880MP2 3-Gang
zip
View More
Supporting Document
Sell Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I run low voltage (comms) and line voltage in one box?
Good Afternoon-
In order to have low voltage and line voltage you would need (2) 880MP2 boxes.
The box can be connected together to create a two- or three-gang option.
Please see link to cutsheet for more information.
https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR
Date published: 2021-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1